(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Marugo Safety Pro Hax

Marugo Safety Pro Hax

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,738.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
APROH870-BK-230
APROH870-BK-300
APROH870-WH-300
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN code Trusco code Dimensions (cm) Foot width size Weight (g) Material 1 Materials 2 Material 3 Shoe length (cm)

₹ 4,738.24

1 Piece(s) 6 Day(s) or more - - 785-4871 - - - - - - -

₹ 4,738.24

1 Piece(s) 6 Day(s) or more Black 4982841459369 785-4935 30.0 EEE 2600.000 Steel toe box Upper material: PVC Sole materials: PVC 40.0

₹ 4,738.24

1 Piece(s) 6 Day(s) or more White 4982841458362 785-5001 30.0 EEE 2600.000 Steel toe box Upper material: PVC Sole materials: PVC 40.0

Product Description

[Features]
· Made of specially formulated PVC that delivers excellent oil resistance.
· Steel reinforcement in the toe protects toes from pressure and impacts.
· Antibacterial finish that suppresses the growth of bacteria.
· Special stoppers inside the boots keep pant legs from riding up when tucked inside.
[Applications]
· Civil engineering, agriculture and forestry, and food related work.
[Product Specifications]
· Dimensions (cm): 23.0
· Foot breadth size: EEE
· Shoe length (cm): 36.5
· Color: black
· Oil-resistant sole
· JAN code: 4982841459222
· Trusco code: 785-4871
· Weight: 1,620 g
[Materials/Finish]
· Steel-reinforced toe
· Upper materials: PVC
· Sole materials: PVC

Part Number
APROH870-BK-230
APROH870-BK-300
APROH870-WH-300
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN code Trusco code Dimensions (cm) Foot width size Weight (g) Material 1 Materials 2 Material 3 Shoe length (cm)

₹ 4,738.24

1 Piece(s) 6 Day(s) or more - - 785-4871 - - - - - - -

₹ 4,738.24

1 Piece(s) 6 Day(s) or more Black 4982841459369 785-4935 30.0 EEE 2600.000 Steel toe box Upper material: PVC Sole materials: PVC 40.0

₹ 4,738.24

1 Piece(s) 6 Day(s) or more White 4982841458362 785-5001 30.0 EEE 2600.000 Steel toe box Upper material: PVC Sole materials: PVC 40.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1