Loading...

Chukoh Flow Fluororesin Adhesive Tape (Transparent Type) AFA113A-10X50

Brand :
CHUKOH

Caution

  • A cutter is required to cut this product.

Product Description

[Features]
· Adhesive tape with high-transparency PFA film base.
· In addition to the merits of fluororesin (heat resistance / non-adhesiveness / chemical resistance / insulation properties / weather resistance), it is suited to applications that require transparency.
· Product with PET separator included.
[Applications]
· Protection of spots which require visibility to be maintained, including the label and sight glass, etc.
[Product Specifications]
· Color: Clear
· Width (mm): 50
· Length (m): 10
· Thickness (mm): 0.1
· Transparent type
· Adhesive strength: 2.5 N/10 mm
· Operating temperature range: -60 – 200°C
· JAN code: 4582221601946
· Trusco code: 788-7515
· Mass: 144 g
[Material / Finish]
· Base: Fluorine Resin (PFA)
· Adhesive: Silicone-based

Chukoh Flow Fluororesin Adhesive Tape (Transparent Type) AFA113A-10X50 | CHUKOH | MISUMI India