(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fuji Radius Gauge Square Type, Measurement Size 0.75 to 5.0, 18 Pieces

Fuji Radius Gauge Square Type, Measurement Size 0.75 to 5.0, 18 Pieces
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,273₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Rust
  • "Important Notice Regarding Displayed Price"
    After confirming the part number, click the "check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・Allows to measure the corner groove radius such as the corner of a desk or the corner of boxes.
[Applications]
・For measurement
[Product Specifications]
・0.6 × 14 × 32
・0.75 to 5.0 R (0.25 increments) 18-piece set with uneven surface
・Fuji Radius Gauge Square Type, Measurement Size 0.75 to 5.0, 18 Pieces
・JAN Code: 4560119670298
・Trusco Code: 838-0592
・Weight: 60 g
【Material/finish】
・SPCC

 
Part Number
272MA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,272.80

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

JAN Code 4560119670298 Weight (g) 60.000 Trusco Code 838-0592
Material 1 SPCC