(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TCSK Powered Torque Wrench (Cable), N-LCK-SWPM Type

TCSK Powered Torque Wrench (Cable), N-LCK-SWPM Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 32,448.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N6LCK-SWPM
N12LCK-SWPM
N25LCK-SWPM
N50LCK-SWPM
N100LCK-SWPM
N200LCK-SWPM
N280LCK-SWPM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Head Part (φD1)
(mm)

₹ 32,448.56

1 Piece(s) 7 Day(s) or more 2 to 6 10

₹ 32,559.73

1 Piece(s) 7 Day(s) or more 4 to 12 10

₹ 32,750.56

1 Piece(s) 7 Day(s) or more 7~23 10

₹ 33,705.84

1 Piece(s) 7 Day(s) or more 10~45 12

₹ 35,345.27

1 Piece(s) 7 Day(s) or more 20~90 15

₹ 38,038.29

1 Piece(s) 7 Day(s) or more 40~180 18

₹ 43,791.42

1 Piece(s) 7 Day(s) or more 40~280 22

Product Description

Prevents forgetting to tighten the replaceable head type preset type torque wrench (wired type) specifications.
[Features]
·Prevents tightening errors.
[Applications]
·Ideal for assembling products that cannot be left untightened.

Part Number
N6LCK-SWPM
N12LCK-SWPM
N25LCK-SWPM
N50LCK-SWPM
N100LCK-SWPM
N200LCK-SWPM
N280LCK-SWPM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Head Part (φD1)
(mm)

₹ 32,448.56

1 Piece(s) 7 Day(s) or more 2 to 6 10

₹ 32,559.73

1 Piece(s) 7 Day(s) or more 4 to 12 10

₹ 32,750.56

1 Piece(s) 7 Day(s) or more 7~23 10

₹ 33,705.84

1 Piece(s) 7 Day(s) or more 10~45 12

₹ 35,345.27

1 Piece(s) 7 Day(s) or more 20~90 15

₹ 38,038.29

1 Piece(s) 7 Day(s) or more 40~180 18

₹ 43,791.42

1 Piece(s) 7 Day(s) or more 40~280 22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon