(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Flow Rate Sensor OF-Z

Micro Flow Rate Sensor OF-Z
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,344₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Superior manufacturing technology measures ultra-low flow rate zones.
· Resistant to pulsation
· Noise resistant magnetic sensor that is built into the amplifier outputs a signal proportional to flow rate
· Pulse output using open collector or voltage pulse methods
· Wide flow rate range, high precision
· Oval gear type measurement principle is used, with a simple structure
· Can support various fluids.
· RoHS compliant

Part Number
OF05-ZAT-MR
OF10-ZAT-MR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Flow
(L/min)
Pulse constant number
(mL/P)

₹ 32,344.04

1 Piece(s) 24 Day(s) or more 0.850.46

₹ 35,674.18

1 Piece(s) 25 Day(s) or more 52.5

Loading...

  1. 1

Basic Information

Product Model Flow sensor Flow control None Fluid Temperature(°C) -10 to +70
Detailed Type Micro Flow Rate Sensor
X
whatsapp-qr whatsapp-icon