(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Non-Magnetic Stylus for Point Finder Series

Non-Magnetic Stylus for Point Finder Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● There is no measurement error due to magnetism.
● Demagnetized, so there is no need to replace styluses, which improves work efficiency.
● Permeability (μ) ≤ 1.01 → Non-Magnetic
● Sphericity: Within 0.6 μm
● Hardness: HRA 92
● Specific Electrical Resistance: 3.2 μΩ (1/3 that of Iron)
● Wire Expansion Coefficient: 1.2 x 10-6 (1/10 that of Iron)
● No Rusting
● Unique low-temperature welding technology does not crack easily, and there is no residual inside stress, so deterioration does not occur due to aging.
● Economical with the same price as a general stylus.

Part Number
ST-6-29NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,444.62

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments Tip diameter(mm) φ6 L(mm) 29
Screw Size M3 x 0.5 Applicable Product Point Finder i / Waterproof Point Finder i

Please check the type/dimensions/specifications of the part ST-6-29NM in the Non-Magnetic Stylus for Point Finder Series series.