Compact Eccentricity Inspection Device

Compact Eccentricity Inspection Device

[Features]
· Can be used to measure small workpieces.
· Workpieces without a center hole can also be measured by removing the center and using the V-groove.

Part Number

Configured Part Number is shown.

KG-1

Part Number
KG-1
Part NumberVolume DiscountDays to ShipMass
(g)
Quote 3,000

Loading...

  1. 1

Basic Information

Product Type Other Center Distance(mm) 80 Width(mm) 155
Depth(mm) 45 Height(mm) 80 Ledger(mm) 155
Swing(mm) 30 Degree of parallelization between the two centers(mm) 0.003 Trusco Code 809-4414

Please check the type/dimensions/specifications of the part KG-1 in the Compact Eccentricity Inspection Device series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)