Mushroom-shaped gimlet (high-speed lead type) No.31

Mushroom-shaped gimlet (high-speed lead type) No.31

[Features]
· Stands up well to high-speed rotation, boosting operation efficiency.
[Applications]
· For Shiitake Mushroom Cultivation

Part Number

Configured Part Number is shown.

Part Number
N31-8
N31-8.5
N31-8.7
N31-9.2
N31-9.5
N31-12
N31-12.5
N31-12.7
N31-13.5
N31-15
Part NumberVolume DiscountDays to ShipSize
(mm)
Overall Length
(mm)
Groove Length
(mm)
Use JAN Code Compatible Model
13 Day(s) or more 87540Shiitake Mushroom Drill Bit (for Koma Fungi)4957934420809Electric drill
13 Day(s) or more 8.57540Shiitake Mushroom Drill Bit (for Koma Fungi)4957934420854Electric drill
13 Day(s) or more 8.77540Shiitake Mushroom Drill Bit (for Koma Fungi)4957934420878Electric drill
13 Day(s) or more 9.27540Shiitake Mushroom Drill Bit (for Koma Fungi)4957934420922Electric drill
13 Day(s) or more 9.57540Shiitake Mushroom Drill Bit (for Koma Fungi)4957934420953Electric drill
13 Day(s) or more 128045Shiitake Mushroom Drill Bit (for Oga Fungi)4957934421202Electric drill
13 Day(s) or more 12.58045Shiitake Mushroom Drill Bit (for Oga Fungi)4957934421257Electric drill
13 Day(s) or more 12.78045Shiitake Mushroom Drill Bit (for Oga Fungi)4957934421271Electric drill
13 Day(s) or more 13.58045Shiitake Mushroom Drill Bit (for Oga Fungi)4957934421356Electric drill
13 Day(s) or more 158045Shiitake Mushroom Drill Bit (for Oga Fungi)4957934421509Electric drill

Loading...

  1. 1

Basic Information

Product ​​Type Shiitake Mushroom Drill Bit Chuck Diameter(mm) 6.5

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)