Reversible Wrist band

Reversible Wrist band

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

· Reflective wrist band convenient for safety at night.
· Wearable with a single action.
· Raised nap lining.

Basic Specifications

  • Product Type
    Band
  • Main Body Material
    PVC
  • Reflective Material
    PVC
  • LED Presence
    NA
  • Width(cm)
    4
  • Size(mm)
    40×285

Catalog

Japanese Only

Part Number
Color

Refine by

  • Blue
  • Yellow
  • White
  • Pink
  • Clear
JAN Code

Refine by

  • 4560261142001
  • 4560261142018
  • 4560261142025
  • 4560261142032
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Yellow
4560261142001
8 Day(s) or more
-

Part Number : NO.5500
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Yellow
  • Product Type
    Band
  • Main Body Material
    PVC
  • Reflective Material
    PVC
  • LED Presence
    NA
  • Width(cm)
    4
  • Size(mm)
    40×285
  • JAN Code
    4560261142001
White
4560261142018
8 Day(s) or more
-

Part Number : NO.5501
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Product Type
    Band
  • Main Body Material
    PVC
  • Reflective Material
    PVC
  • LED Presence
    NA
  • Width(cm)
    4
  • Size(mm)
    40×285
  • JAN Code
    4560261142018
Pink
4560261142025
11 Day(s) or more
-

Part Number : NO.5502
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Pink
  • Product Type
    Band
  • Main Body Material
    PVC
  • Reflective Material
    PVC
  • LED Presence
    NA
  • Width(cm)
    4
  • Size(mm)
    40×285
  • JAN Code
    4560261142025
Blue
4560261142032
11 Day(s) or more
-

Part Number : NO.5503
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Blue
  • Product Type
    Band
  • Main Body Material
    PVC
  • Reflective Material
    PVC
  • LED Presence
    NA
  • Width(cm)
    4
  • Size(mm)
    40×285
  • JAN Code
    4560261142032

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)