Reflective Band

Reflective Band

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

· Reflective band convenient for safety at night.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • One-Touch Attachment Type
  • Velcro Type
  • Clear
Size(mm)

Refine by

  • 30×285
  • 30×370
  • Clear
JAN Code

Refine by

  • 4905034050006
  • 4905034050013
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Velcro Type
30×370
4905034050006
7 Day(s) or more
-

Part Number : NO.5000
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow Fluorescence
  • Product Type
    Band
  • Main Body Material
    PVC
  • Reflective Material
    PVC
  • LED Presence
    NA
  • Width(cm)
    3
  • Details Type
    Velcro Type
  • Size(mm)
    30×370
  • JAN Code
    4905034050006
1 pc.
One-Touch Attachment Type
30×285
4905034050013
7 Day(s) or more
-

Part Number : NO.5001
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow Fluorescence
  • Product Type
    Band
  • Main Body Material
    PVC
  • Reflective Material
    PVC
  • LED Presence
    NA
  • Width(cm)
    3
  • Details Type
    One-Touch Attachment Type
  • Size(mm)
    30×285
  • JAN Code
    4905034050013

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)