Garage Cushion

Garage Cushion

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

· Safety checks around garages.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : NO.5118
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Width×Length (mm)
    200×450
  • Color
    Gray
  • Mounting Method
    Pasting Type
  • Material
    Foamed Polyethylene
  • Thickness (mm)
    10
  • Accessory
    NA
  • JAN Code
    4905034051188

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)