Reflective sheet DX

Reflective sheet DX

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

· For hazard signs on gate posts, fences, etc.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 8 pcs.
  • 16 Pcs
  • Clear
Color

Refine by

  • White
  • Yellow
  • Red
  • Clear
Length × width(mm)

Refine by

  • φ24
  • 35×20
  • Clear
JAN Code

Refine by

  • 4905034050198
  • 4905034050211
  • 4905034050402
  • 4905034050419
  • 4905034050426
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Pcs
Red
35×20
4905034050198
8 Day(s) or more
-

Part Number : NO.5019
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 16 Pcs

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Red
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    35×20
  • JAN Code
    4905034050198
16 Pcs
Yellow
35×20
4905034050211
8 Day(s) or more
-

Part Number : NO.5021
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 16 Pcs

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Yellow
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    35×20
  • JAN Code
    4905034050211
8 pcs.
Red
φ24
4905034050402
8 Day(s) or more
-

Part Number : NO.5040
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 8 pcs.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Red
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    φ24
  • JAN Code
    4905034050402
8 pcs.
White
φ24
4905034050419
8 Day(s) or more
-

Part Number : NO.5041
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 8 pcs.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    White
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    φ24
  • JAN Code
    4905034050419
8 pcs.
Yellow
φ24
4905034050426
8 Day(s) or more
-

Part Number : NO.5042
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 8 pcs.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Yellow
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    φ24
  • JAN Code
    4905034050426

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)