• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Drill Set Items for Electric Drills

Drill Set Items for Electric Drills

[Features]
· Easily enters with minimal force.
· Less slippery at the beginning of processing.
[Applications]
· Iron/Copper/Aluminum/Plastic/Wood

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DIYSET5
DIYSET7
DIYSET13
Part NumberVolume DiscountDays to ShipGroove Length L
(mm)
Overall Length L
(mm)
Material tip angle
(°)
Torsional Angle
(°)
Diameter range
(mm)
10 Day(s) or more 24/33/43/52/5749/61/75/86/93High-Speed Steel11826~321.0 Pitch Between ø2.0-ø6.0
7 Day(s) or more 24/33/39/43/47/52/5749/61/70/75/80/86/93High-Speed Steel11826~321.0 Pitch Between ø2.0-ø6.0 / φ3.5/ φ4.5
7 Day(s) or more 18/24/30/33/36/39/43/47/52/57/6340/49/57/61/65/70/75/80/86/93/101High-Speed Steel11826~32φ1.5-φ6.5 0.5 increments / φ3.2/ φ4.8

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)