(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Compatible with high speed roughing of a wide range of materials, including mold steel.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material type model | Nose R | Height (mm) | Width (mm) | Thickness (mm) | Applicable Holder | Shape | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,006.38 | 1 Piece(s) | 8 Day(s) or more | XSZ310 | 10 | 9.76 | 18 | 4.76 | XSWBMR2200 | Fig.1 | For cast iron | ||
₹ 2,006.38 | 1 Piece(s) | 8 Day(s) or more | XSZ350 | 10 | 9.76 | 18 | 4.76 | XSWBMR2200 | Fig.1 | For Steel | ||
₹ 1,814.85 | 1 Piece(s) | 8 Day(s) or more | XSZ310 | 10 | 7.50 | 20 | 4.37 | XSWBMR2200 | Fig.2 | For cast iron | ||
₹ 1,814.85 | 1 Piece(s) | 8 Day(s) or more | XSZ350 | 10 | 7.50 | 20 | 4.37 | XSWBMR2200 | Fig.2 | For Steel | ||
₹ 2,256.85 | 1 Piece(s) | 8 Day(s) or more | XSZ310 | 12.5 | 12.20 | 22 | 5.70 | XSWBMR2250 | Fig.1 | For cast iron | ||
₹ 2,256.85 | 10 Piece(s) | 8 Day(s) or more | XSZ350 | 12.5 | 12.20 | 22 | 5.70 | XSWBMR2250 | Fig.1 | For Steel | ||
₹ 2,132.29 | 1 Piece(s) | 8 Day(s) or more | XSZ310 | 12.5 | 9.38 | 23 | 5.56 | XSWBMR2250 | Fig.2 | For cast iron | ||
₹ 2,132.29 | 1 Piece(s) | 8 Day(s) or more | XSZ350 | 12.5 | 9.38 | 23 | 5.56 | XSWBMR2250 | Fig.2 | For Steel | ||
₹ 2,816.71 | 1 Piece(s) | 8 Day(s) or more | XSZ310 | 15.0 | 14.64 | 27 | 6.75 | XSWBMR2300 | Fig.1 | For cast iron | ||
₹ 2,816.71 | 1 Piece(s) | 8 Day(s) or more | XSZ350 | 15.0 | 14.64 | 27 | 6.75 | XSWBMR2300 | Fig.1 | For Steel | ||
₹ 2,625.18 | 1 Piece(s) | 8 Day(s) or more | XSZ310 | 15.0 | 11.25 | 28 | 6.35 | XSWBMR2300 | Fig.2 | For cast iron | ||
₹ 2,625.18 | 1 Piece(s) | 8 Day(s) or more | XSZ350 | 15.0 | 11.25 | 28 | 6.35 | XSWBMR2300 | Fig.2 | For Steel |
Loading...
Material type | Carbide | Coating | X's |