• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

G Long Oil Hole Drill GOHL

G Long Oil Hole Drill GOHL

[Features]
· A coated oil hole drill with ultra-long groove length and versatility that is ideal for deep hole drilling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GOHL8.0

 
Part Number
GOHL8.0
Part NumberVolume DiscountDays to Shiptip angle
(Degree)
Shank length ℓs
(mm)
Torsional Angle
(°)
Diameter tolerance
(mm)
Shank diameter tolerance Coating Details
6 Day(s) or more 118°4829~34°h8h6G Coating

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 8 Groove Length L(mm) 150 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Tool Material Type Cobalt HSS Overall Length L(mm) 220 Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole Available
shank diameter Ds(mm) 16

Please check the type/dimensions/specifications of the part GOHL8.0 in the G Long Oil Hole Drill GOHL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)