• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SG Straight Shank Set SGSD

SG Straight Shank Set SGSD

[Features]
· It is capable of high-speed/high-efficiency machining for steel, die steel, and aluminum.
· Cannot be used for austenitic stainless steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGSD9.0

 
Part Number
SGSD9.0
Part NumberVolume DiscountDays to Shiptip angle
(Degree)
Torsional Angle
(°)
Diameter tolerance
(mm)
Coating Details
6 Day(s) or more 135°31~32°h8SG Coating

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 9 Groove Length L(mm) 81 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Tool Material Type High-speed steel Overall Length L(mm) 125 Shank Type straight shank
Coating Y/N Available Coating Type TiCN With/without Oil Hole NA

Please check the type/dimensions/specifications of the part SGSD9.0 in the SG Straight Shank Set SGSD series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)