Loading...

Adding Rod for Bore Gauge

Brand :
MITUTOYO

Caution

    Product Description

    Measurement of Inside Diameter
    [Features]
    This is a bore gauge for measuring blind holes that offers you the following benefits:
    You can measure the inside diameter close to the bottom of blind holes.
    Contact points are carbide giving you high durability and wear resistance.
    [Specifications]Length(mm):125-1000
    Pipe diameter(mm):8.7-15