Loading...

LABORAN Silicon Tube 12 x 16 1 Roll (11m)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Inner diameter x outer diameter: φ12 x φ16mm
    ・Maximum cut length: 50m
    ・*Order is available by 1 roll (11m) unit.