Loading...

Micrometer Stand, MS-SB

Brand :
AS ONE

Caution

    Product Description

    [Product Specifications]
    ・ Part number: MS-SB
    ・ Dedicated stand (angle fixed type)
    ・ Materials: Main unit / cast iron, knob / PP (polypropylene)
    ・ Size: 100 × 98 × 13 mm