(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·By sandwiched between electrodes, it can be easily used for experiments
·As it is color-coded, it is convenient to sort on the wiring
Part Number |
---|
8-054-01 |
8-054-02 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Lead length (cm) | Product detail type |
---|---|---|---|---|---|---|---|---|
₹ 1,435.73 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | Large | 47 | Large (10-piece set with lead wire) | ||
₹ 1,356.51 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | Small | 37 | Small (10-piece set with lead wire) |
Loading...
Type | With lead wire, 10-piece set |