(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NAFLON, BT Tube TOMBO No. 9003 Series

NAFLON, BT Tube TOMBO No. 9003 Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7-304-08

  • Code Number
    10 A
  • Tube wall thickness(mm)
    1.5
  • Internal diameter(ømm)
    7
  • Outer diameter(mm)
    ø10
  • Operating temperature range
    -40℃~260℃
  • Product detail type
    10A ø7 × 10 1 roll(10 m)
  • Material
    PTFE (fluoropolymer)
Part Number
7-304-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 49,761.16

1 Piece(s) 14 Day(s) or more

Basic Specifications

  • Code Number
    10 A
  • Tube wall thickness(mm)
    1.5
  • Internal diameter(ømm)
    7
  • Outer diameter(mm)
    ø10
  • Operating temperature range
    -40℃~260℃
  • Product detail type
    10A ø7 × 10 1 roll(10 m)
  • Material
    PTFE (fluoropolymer)

Product Description

[Features]
・It has excellent flexibility, has a small bending radius, and does not break or crush even when bent at an acute angle. 
・Withstands most chemicals. 
・It can be used from low temperature (-40°C) to high temperature (+261°C). 
・It has excellent non-adhesiveness and is easy to wash.

Specifications of 7-304-08

  • Code Number
    10 A
  • Tube wall thickness(mm)
    1.5
  • Internal diameter(ømm)
    7
  • Outer diameter(mm)
    ø10
  • Operating temperature range
    -40℃~260℃
  • Product detail type
    10A ø7 × 10 1 roll(10 m)
  • Material
    PTFE (fluoropolymer)
Part Number
7-304-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 49,761.16

1 Piece(s) 14 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon