Horizontal Needle Valve, IN Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: IN-6
・Material: Body/PTFE (poly tetrafluoroethylene), Nut/CTFE (fluorine resin)
・Tube diameter: φ6mm

【Product Specifications】
・Model number: IN-6
・Material: Body/PTFE (poly tetrafluoroethylene), Nut/CTFE (fluorine resin)
・Tube diameter: φ6mm