Loading...

Asflon Needle Valve, LN Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: LN-6
    ・Material: Body/PTFE (poly tetrafluoroethylene), Nut/CTFE (fluorine resin)
    ・Tube diameter: φ6mm