(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

General Measurement Sensor (K Thermocouple) Sk-S101k, for Digital Thermometer

General Measurement Sensor (K Thermocouple) Sk-S101k, for Digital Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,839₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SK-S101K
・General measurement sensor (K thermocouple)
・Measurement range: -100 to +700℃
・Sheath size: φ3.2 x 250mm

 
Part Number
6-9653-41
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,839.07

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number SK-S101K Details Sensor for General Measurement (K Thermocouple) Product detail type Standard sensor (K Thermocouple)
Code number 8080-24 Sheath size ø 3.2×250mm Measurement Range -100 to +700°C