(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Liquid Cleaning Agent Liquid Cleaning Agent Alkaline, Non-Phosphorus, Disinfectant Included 5kg

Liquid Cleaning Agent Liquid Cleaning Agent Alkaline, Non-Phosphorus, Disinfectant Included 5kg

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6-9603-10

  • Specifications
    SCAT (R)
  • Main components
    Nonionic surfactants, anionic surfactants, aminoethylethanolamine, inorganic builders, water
  • Details
    Alkaline, phosphorus-free, disinfectant contained
  • Operating concentration
    Concentration for use: Normal case: 2 to 5% water solution, Extreme case: 10 to 20% water solution
  • Quantity (kg)
    5
  • Application details
    For blood, pus, oil, mineral oil, starch, protein, oil-based markers, etc.
Part Number
6-9603-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,705.00

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Specifications
    SCAT (R)
  • Main components
    Nonionic surfactants, anionic surfactants, aminoethylethanolamine, inorganic builders, water
  • Details
    Alkaline, phosphorus-free, disinfectant contained
  • Operating concentration
    Concentration for use: Normal case: 2 to 5% water solution, Extreme case: 10 to 20% water solution
  • Quantity (kg)
    5
  • Application details
    For blood, pus, oil, mineral oil, starch, protein, oil-based markers, etc.

Product Description

【Product Specifications】
・Model number: 20X-AB
・Specifications: Alkaline, non-phosphorus, including disinfectant
・Content (kg): 5
・Principal ingredient: Non-ionic surfactant, anionic surfactant, aminoethylethanolamine, inorganic builder, water
・Application: Blood, pus, fats and oils, mineral oil, starch, protein, oil-based marking pen, etc.
・Concentration used: Normal case: 2 - 5% water solution, extreme case: 10 - 20% water solution
・:

Specifications of 6-9603-10

  • Specifications
    SCAT (R)
  • Main components
    Nonionic surfactants, anionic surfactants, aminoethylethanolamine, inorganic builders, water
  • Details
    Alkaline, phosphorus-free, disinfectant contained
  • Operating concentration
    Concentration for use: Normal case: 2 to 5% water solution, Extreme case: 10 to 20% water solution
  • Quantity (kg)
    5
  • Application details
    For blood, pus, oil, mineral oil, starch, protein, oil-based markers, etc.
Part Number
6-9603-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,705.00

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1