Loading...

Liquid Detergent (SCAT)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 50X-PU
    ・Specifications: Alkaline, non-phosphorus, low foam
    ・Content (kg): 2
    ・Principal ingredient: Non-ionic surfactant, anionic surfactant, inorganic builder, water
    ・Application: Silicon grease, fats and oils, starch, protein, oil base marking pen, etc.
    ・Concentration used: Normal case: 2% water solution, extreme case: 2 - 5% water solution
    ・: