(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Mass Flow Meter CMS0050BSRN

Gas Mass Flow Meter CMS0050BSRN

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 6-9143-08

Part Number
6-9143-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 81,355.24

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Model number: CMS0050BSRN200000
・Stainless steel model
・Flow rate range (L/min): 50
・Measurement target gas: Air/N2, Ar, carbon dioxide, city gas 13A (46MJ), city gas 13A (45MJ) (*1), methane, propane, butane (*2)
・Measurement accuracy (at 23℃ 1atm): 0.1L/min (s) (s shows calibration standard (20℃, 1 atm air conversion)) (*3)
・Minimum display value/display resolution (instant flow rate): +/- 3% RD +/- 1 digit (2 - 20L/min: 20L range) (5 - 50L/min: 50L range), +/- 1% FS +/- 1 digit (0.2 - 2L/min: 20L range) (0.5 - 5L/min: 50L range)
・Pressure resistance: 1.5MPa
・Connection port size: Rc1/4
・Gas contact unit material: Stainless steel (SUS303)
・Rating voltage: DC12 - 24V
・Power voltage range: DC11.4 - 25.2V
・Power consumption: 100mA or less
・Instant flow rate output: DC0 - 5V, 1 - 5V, Select 4 - 20mA by body key operation (allowable load resistance 250kΩ or more: Voltage output 300Ω or less: Current output)
・Size: 91 x 37 x 69.6mm
・Mass: 800g (*1) for city gas 13A, Depending on gas manufacturer, Heat quantity, The components could be different in some cases. For more information, Check for each gas manufacturer, and With regard to the application of this machine, with instruction manuals, etc., please check, or, Please contact with us. With regard to gases other than (*2), Please contact with us. (*3) Flow rate conversion standard temperature, with body key operation, [0℃, 1 atmospheric pressure conversion) (normal), (25℃, 1 atmospheric pressure conversion): alterable to it.
・*Flow rate range calibration standard: 1 atmospheric pressure 20℃ air conversion

Specifications of 6-9143-08

Part Number
6-9143-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 81,355.24

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Gas Mass Flow Meter CMS0050BSRN

Gas Mass Flow Meter CMS0050BSRN

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language