Loading...

Digital Thermometer for Food TM-150

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TM-150
    ・Measurement range: -50 to +150℃
    ・Resolution: 0.1℃
    ・Measurement accuracy: +/- 1℃ (-20 to +100℃)
    ・Sensor: Thermistor
    ・Sampling: 1 second/time (fixed)
    ・Alarm setting: Available for setting by 1℃
    ・Display: 4 digit LDC display
    ・Power supply: AAA dry cell x 1 piece (included for test)
    ・Size: 64 x 18 x 106mm
    ・Weight: Approx 80g
    ・Cord length: 800mm
    ・With probe cap