Heating Label Irreversibility KS-80-20

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KS-80-20
・Quantity: 1 box (200 sheets)
・Conditions: 80℃ - 20 minutes
・Size: 14 x 30mm
・Application: For checking the heating treatment process.
・Irreversibility