(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fluororesin Molded Sensor

Fluororesin Molded Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,708₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 500.300.1
・Pt100Ω, with 1m cable, without plug
・Size: φ8 x 300mm
・Temperature range: -70 to +300℃
・Material: PTFE (poly tetrafluoroethylene)
・Allowable temperature limit: About 280℃

 
Part Number
6-8331-01
6-8331-02
6-8331-03
6-8331-04
6-8331-05
6-8331-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Size Details Temperature range

₹ 20,265.38

1 Piece(s) 8 Day(s) or more 500.300.1500.300.1ø 8×300mmPt100Ω·1 m cable included·No plug-70 to +300°C

₹ 14,643.85

1 Piece(s) 8 Day(s) or more 600.301.1600.301.1ø 8×300mmType K/1 m cable included/K plug included0 to +300°C

₹ 16,230.71

1 Piece(s) 8 Day(s) or more 500.100.1500.100.1ø 7×100mmPt100Ω·1 m cable included·No plug-70 to +300°C

₹ 18,157.09

1 Piece(s) 8 Day(s) or more 500.200.1500.200.1ø 7×200mmPt100Ω·1 m cable included·No plug-70 to +300°C

₹ 9,707.87

1 Piece(s) 8 Day(s) or more 600.101.1600.101.1ø 7×100mmType K/1 m cable included/K plug included0 to +300°C

₹ 12,135.16

1 Piece(s) 8 Day(s) or more 600.201.1600.201.1ø 7×200mmType K/1 m cable included/K plug included0 to +300°C

Loading...

  1. 1

Basic Information

Heat-resistant temperature Approximately 280°C Cable PFA coating Sheath section PTFE (fluoroplastic) coating