Loading...

Earthman Ventilated Psychrometer Y-5011 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: Y-5011-A
    ・Accuracy: Within +/- 0.2℃
    ・Power supply: D dry cell x 2 (DC3V included) or 100VAC (adapter optional)
    ・Size: φ95 x 430mm
    ・Weight: 3.1kg
    ・Standards: Without test
    ・Measurement range: -30 to +50℃
    ・Minimum scale: 0.2℃