(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electroplated Diamond Bur Set

Electroplated Diamond Bur Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Axis diameter: φ2.35mm
・Diamond grain size: 120 - 140
・Maximum allowable rotation speed: M10/60000rpm other/80000rpm
・Model number: A set (6 pieces)
・*For the safety, Make sure to wear a protective equipment, like protective eyeglasses, a dust protective mask, and the like during working. *Do not use this at a rotation speed, which is more than the maximum allowable rotation speed.

Electroplated Diamond Bur Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
6-8175-01
6-8175-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSet contents

₹ 6,591.56

1 Piece(s) 6 Day(s) or more 6 pcs. included

₹ 10,660.64

1 Piece(s) 6 Day(s) or more 10 pcs. included
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSet contents

Loading...

  1. 1

Basic Information

Shaft diameter ø 2.35mm Maximum rotation speed M10/60000 min⁻¹, other/80000 min⁻¹ Diamond Particle Size 120 to 140
Applications Ideal for grinding cemented carbide, ceramics, hardened steel, glass, etc., removing minute burrs, engraving, etc.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language