(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Micro Grinder G7 Max35000Rpm UG43A (Part Number)

Micro Grinder G7 Max35000Rpm UG43A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Speed r.p.m. (MAX) (rpm): 35000
・Torque (MAX) (N・cm): 5.4
・Weight (g): 220
・Accessories: φ2.35 (standard mounting), φ3.0mm collet chuck x 1 piece each, spanner, carbon brush for replacement, stand
・Model number: UG43A
・Product name: Motor hand pieces (speed type)
・Size (mm): φ28 x 157

 
Part Number
6-8174-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 58,914.82

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Size (mm) ø 28×157 Accessories ⌀2.35 (standard installation), ⌀3.0 mm collet chuck x 1 each, spanner, replacement carbon brush, motor stand Weight (g) 220
Product name Motor hand-piece (speed type) Rotational Speed (MAX) 35,000 min^-1 Torque (MAX) (N⋅cm) 5.4