Loading...

Minitor Jet II Max35000Rpm UM-JET-2

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Size: Controller/130 x 132 x 87mm, Hand piece/φ27.5 x 144.5mm
    ・Weight: Controller/1.6kg, Hand piece/200g
    ・Reciprocal rotation switchable
    ・Controller output: DC3 - 30V
    ・Power supply: AC100V 50/60Hz
    ・Cord length: 1.8m
    ・Model number: UM-JET-2
    ・Body set
    ・Rotation speed (rpm): 35000 (MAX)
    ・Set content: Controller, Hand Piece, φ2.35 (standard equipment), φ3.0mm Collet Chuck x 1 piece each, Spanner, Carbon brush for replacement, Stand