Loading...

Brass Brush (0.14) 4 Lines Machine Planting

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Wire diameter x hair length: φ0.14 x 16mm
    ・Model number: Brass brush 4 lows
    ・Total length x width x hair (mm): 235 x 18 x 70
    ・Standard type

    Brass Brush (0.14) 4 Lines Machine Planting | AS ONE | MISUMI India