(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Antistatic Finger Tip Roll Type 1000 Tips White M【1,000 Pieces Per Package】

Antistatic Finger Tip Roll Type 1000 Tips White M

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6-7935-22

  • Material
    Latex natural rubber (With fine powder)
  • Size
    M
  • Model Number
    Rolled Type
  • Thickness(mm)
    Approx. 0.08 to 0.1
  • Surface resistance value
    1 × 10^9 to 1 × 10^12 Ω/square
  • Product detail type
    M
  • Quantity
    1 bag (1,000 pcs. included)
Part Number
6-7935-22
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 3,014.96

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more

Basic Specifications

  • Material
    Latex natural rubber (With fine powder)
  • Size
    M
  • Model Number
    Rolled Type
  • Thickness(mm)
    Approx. 0.08 to 0.1
  • Surface resistance value
    1 × 10^9 to 1 × 10^12 Ω/square
  • Product detail type
    M
  • Quantity
    1 bag (1,000 pcs. included)

Product Description

【Product Specifications】
・Model number: Role type
・Size: M
・Quantity: 1 package (1000 pcs)
・Material: Latex natural rubber (with a very small amount of powder)
・Surface resistance value: 1 x 10^9~1 x 10^12Ω/sq
・Wall thickness: About 0.08 - 0.1mm
・*It is the price of 1 pack.

Specifications of 6-7935-22

  • Material
    Latex natural rubber (With fine powder)
  • Size
    M
  • Model Number
    Rolled Type
  • Thickness(mm)
    Approx. 0.08 to 0.1
  • Surface resistance value
    1 × 10^9 to 1 × 10^12 Ω/square
  • Product detail type
    M
  • Quantity
    1 bag (1,000 pcs. included)
Part Number
6-7935-22
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 3,014.96

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1