Finger Cot Roll Type S 1000 Pcs

Finger Cot Roll Type S 1000 Pcs【1,000 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: Role type
・Size: S
・Material: Latex natural rubber
・Quantity: 1 box (1000 gloves)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

1,000 Pieces Per Package

Part Number : 6-7934-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1,000 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)