(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Conductive Parts Box NO.8L

Conductive Parts Box NO.8L

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6-7863-05

  • Capacity (mL)
    8000
  • Part number
    781125
  • Outer dimensions (mm)
    354×258×116
  • Internal Dimensions (mm)
    320×223×111
  • Surface Resistance Value
    Body/10³Ω to 10⁴Ω, Lid/10⁵Ω to 10⁶Ω
  • Material
    Main body/conductive PP (polypropylene), lid/conductive PE (Polyethylene)
Part Number
6-7863-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,717.45

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Capacity (mL)
    8000
  • Part number
    781125
  • Outer dimensions (mm)
    354×258×116
  • Internal Dimensions (mm)
    320×223×111
  • Surface Resistance Value
    Body/10³Ω to 10⁴Ω, Lid/10⁵Ω to 10⁶Ω
  • Material
    Main body/conductive PP (polypropylene), lid/conductive PE (Polyethylene)

Product Description

【Product Specifications】
・Material: Body/conductive PP (polypropylene), Lid/conductive PE (polyethylene)
・Surface resistance value: Body/2 x 10^3Ω, Lid/2 x 10^6Ω
・Model number: No.8L
・External dimension (mm): 354 x 258 x 116
・Inner dimension (mm): 320 x 223 x 111
・Capacity (mL): 8000

Specifications of 6-7863-05

  • Capacity (mL)
    8000
  • Part number
    781125
  • Outer dimensions (mm)
    354×258×116
  • Internal Dimensions (mm)
    320×223×111
  • Surface Resistance Value
    Body/10³Ω to 10⁴Ω, Lid/10⁵Ω to 10⁶Ω
  • Material
    Main body/conductive PP (polypropylene), lid/conductive PE (Polyethylene)
Part Number
6-7863-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,717.45

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1