• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.
Conductive Parts Box No.3L

Conductive Parts Box No.3L

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Material: Body/conductive PP (polypropylene), Lid/conductive PE (polyethylene)
・Surface resistance value: Body/2 x 10^3Ω, Lid/2 x 10^6Ω
・Model number: No.3L
・External dimension (mm): 198 x 143 x 75
・Inner dimension (mm): 183 x 127 x 69
・Capacity (mL): 1500

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 6-7863-03
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)