UV Test Paper (Irreversibility) UV-S 100 Sheets

UV Test Paper (Irreversibility) UV-S 100 Sheets

【Product Specifications】
・Model number: UV-S
・Usability: Ultraviolet rays Lamp
・Quantity: 1 pack (containing 100 sheets)
・Size: 18mmφ
・Primary color -> incident color: Colorless (white) -> red color
・Irreversibility

Part Number

Configured Part Number is shown.

6-7789-03

Part Number
6-7789-03
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-7789-03 in the UV Test Paper (Irreversibility) UV-S 100 Sheets series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)