Reducing T-Piece NW50/25 C10517431 (Stainless Steel (SUS316L))

Reducing T-Piece NW50/25 C10517431 (Stainless Steel (SUS316L))

Standard Unit Price:
-
Days to Ship :
69 Day(s) or more

【Product Specifications】
・Model number: C105-17-431
・Type: NW50/25
・A (mm): 140
・B (mm): 65
・C (mm): 70
・Material: Stainless steel (Stainless Steel (SUS316L))

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
69 Day(s) or more
-

Part Number : 6-7784-05
Days to Ship 69 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)