• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Microscope EIM 2050-100

Microscope EIM 2050-100

【Product Specifications】
・Model number: 2050-100
・Total magnification: 100 x
・Actual field of view (φmm): 0.86
・Minimum scale (mm): 0.005
・Measurement range (mm): 0.8
・Size: φ20.7 x 111mm
・Built-in scale upright image type

Part Number

Configured Part Number is shown.

6-7197-04

Part Number
6-7197-04
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)