Microscope EIM 2050-50

Microscope EIM 2050-50

【Product Specifications】
・Model number: 2050-50
・Total magnification: 50 x
・Actual field of view (φmm): 1.7
・Minimum scale (mm): 0.02
・Measurement range (mm): 1.6
・Size: φ20.7 x 111mm
・Built-in scale upright image type

Part Number

Configured Part Number is shown.

6-7197-02

Part Number
6-7197-02
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-7197-02 in the Microscope EIM 2050-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)