Hose Connector 10 x 1/4 10 Pcs

Hose Connector 10 x 1/4 10 Pcs【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number (hose connector): GES-10 x 1/4
・Material: Polyamide6
・Operating temperature range: -10 to +70℃
・Quantity: 1 box (10 pcs)
・Size: D1/10mm, D2 (PT) /1/4mm, D3/7mm (*D1 is the size of tip outer diameter on the barb side. D3 is the inner diameter size on the screw side. )

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

10 Pieces Per Package

Part Number : 6-7118-08
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)