• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Three-Way Stopcock Made Of PP 15mm

Three-Way Stopcock Made Of PP 15mm

Standard Unit Price:
-
Days to Ship :
7 Day(s)

【Product Specifications】
・Material: PP (polypropylene), Cock part/PE (Polyethylene)
・Shape: Three-way
・Branch Tube Outer diameter: φ15mm
・Branch tube inner diameter: φ11mm
・Length: 165mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
-

Part Number : 6-682-04
Days to Ship 7 Day(s)
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Stop Valve
    Stop Valve

    AS ONE

    Days to Ship : 6 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)