Two-Way Stopcock Made Of PP 10mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: PP (polypropylene), Cock part/PE (Polyethylene)
・Shape: Two-way
・Branch Tube Outer diameter: φ10mm
・Branch tube inner diameter: φ7mm
・Length: 160mm