(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

One Touch Tube Cock Small 2φ 10 Pcs【10 Pieces Per Package】

One Touch Tube Cock Small 2φ 10 Pcs

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6-656-03

  • Model Number
    Small
  • Usage diameter(ømm)
    Up to 2
  • Detailed type of product
    2⌀ 10 pieces
  • Quantity
    1 box (10 pcs. included)
  • Material
    PP (polypropylene)
Part Number
6-656-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 847.07

1 Pack(s)

10 Pieces Per Package

5 Day(s)

Basic Specifications

  • Model Number
    Small
  • Usage diameter(ømm)
    Up to 2
  • Detailed type of product
    2⌀ 10 pieces
  • Quantity
    1 box (10 pcs. included)
  • Material
    PP (polypropylene)

Product Description

【Product Specifications】
・Material: PP (Polypropylene)
・Model number: Small
・Use diameter (φmm): - 2
・Quantity: 1 box (10 pcs)

Specifications of 6-656-03

  • Model Number
    Small
  • Usage diameter(ømm)
    Up to 2
  • Detailed type of product
    2⌀ 10 pieces
  • Quantity
    1 box (10 pcs. included)
  • Material
    PP (polypropylene)
Part Number
6-656-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 847.07

1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1