Roller Clamp 6φ KT-6 Yellow

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: PBT (polybutylene terephthalate)
・Autoclavable
・Model number: KT-6
・Color: Yellow
・Compatible tube outer diameter (φmm): - 6

【Product Specifications】
・Material: PBT (polybutylene terephthalate)
・Autoclavable
・Model number: KT-6
・Color: Yellow
・Compatible tube outer diameter (φmm): - 6