Loading...

Versilon Tube SE-200

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: AJD00007
    ・Material: Outer layer/PVC (vinyl chloride resin), inner layer/FEP (fluorine polymer)
    ・Maximum operating temperature: 77℃
    ・Embrittlement temperature: -40℃
    ・1 roll (15m)
    ・Inner diameter x outer diameter x thickness: φ3.18 x φ6.35 x 1.59mm
    ・*Sold by 15m unit.