(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultrasonic cutter SUW-30CT

Ultrasonic cutter SUW-30CT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      176,680₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Model number: SUW-30CT
・Titanium horn
・Maximum output: 35W (continuously variable)
・Oscillation frequency: 40kHz
・Input: AC100V 50/60Hz 0.7A
・Oscillator external dimension: 180 x 175 x 79mm
・Weight (body/hand piece): Approximately 1.6kg/about 0.1kg
・Hand piece dimensions: φ24 x 215mm
・Cord length: 1.4m

Part Number
6-6253-02
6-6253-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Handpiece dimensions Used

₹ 176,680.08

1 Piece(s) 5 Day(s) Titanium horn (Blade length 14 mm)ø 24×215mm-

₹ 190,984.45

1 Piece(s) 13 Day(s) -ø 24×225mmtitanium horn (blade length 23 mm)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Handpiece dimensions Used

Loading...

  1. 1

Basic Information

Input 100V AC 50/60Hz 0.7A Cord length 1.4m Maximum output 35W (Continuously variable)
Oscillation frequency 40 kHz Outer dimensions of oscillator 180×175×79mm Weight (Main unit / handpiece) Approx. 1.6 kg / Approx. 0.1 kg
X
whatsapp-qr whatsapp-icon
Close

Comparison list